Home > Products > Input/Output (Box to Box) > Product Feature Selector > Product Details

2007093-1 Product Details

Product Photo
2007093-1
 
TE Internal Number: 2007093-1
Pluggable Connectors, Cages, Transceivers & Accessories
Product Highlights:
  • SFP+ Application
  • Cage
  • Cage Type = Ganged
  • EMI Containment = Elastomeric Gasket
  • With Light Pipe
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Termination Features:
  • Termination Post Length (mm [in]) = 2.05 [0.081]

Housing Features:
  • Cage Type = Ganged
  • Cage Material = Nickel Silver

Configuration Features:
  • EMI Containment = Elastomeric Gasket
  • Light Pipe = With

Industry Standards:
Operation/Application:
Packaging Features:
  • Packaging Method = Tray

Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.