Home > Products > > .050 Inch Centerline > Product Feature Selector > Product Details

2-964576-5 Product Details

3D Generated Image
2-964576-5
 
TE Internal Number: 2-964576-5
2.5mm Centerline Connector System (AMP DUOPLUG)
Product Highlights:
  • PC Board Frame
  • 2.50 mm Centerline
  • 15 Positions
  • Applies To Printed Circuit Board
  • RoHS compliant, ELV compliant
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = PC Board Frame
  • PCB Mounting Orientation = Vertical
  • Color = Black

Body Features:
  • Centerline (mm [in]) = 2.50 [0.098]
  • Number of Positions = 15
  • Keying Between Cavity Number(s) = -/1, 8/9, 3/4, 9/10, 6/7, 15/-, 14/15, 13/14

Housing Features:
  • UL Flammability Rating = UL 94V-0

Industry Standards:
Conditions for Usage:
  • Applies To = Printed Circuit Board
  • PCB Thickness, Recommended (mm [in]) = 1.50 [0.059]

Packaging Features:
  • Packaging Quantity = 300

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.