Home > Products > Switches & Knobs > Product Feature Selector > Product Details

2-435097-1 Product Details

No Image Available
2-435097-1
 
TE Internal Number: 2-435097-1
Rotary Switches
Product Highlights:
  • 10 Positions
  • Angle of Throw = 36.00 c
  • Actuator Style = Bar-type Knob
  • Code Type = Single Pole
  • Straight Mount Angle
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Termination Features:
  • Solder Tail Contact Plating = Tin over Nickel

Body Features:
Contact Features:
  • Contact Base Material = Brass

Housing Features:
  • Housing Material = Thermoplastic - GF

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Other:
  • Brand = Alcoswitch

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.