Home > Products > Switches & Knobs > Product Feature Selector > Product Details

8136-652P3 Product Details

Product Photo
8136-652P3
(2-1437507-9)
TE Internal Number: 2-1437507-9
Programming Jumper Plug Assemblies
Product Highlights:
  • Accessory
  • Accessory Type = Insulator
  • Insulator Size = 7 Units
  • Insulator Length = 17.78 mm
  • RoHS compliant, ELV compliant
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Accessory
  • Accessory Type = Insulator
  • Product Series = 8136-875 Series

Electrical Characteristics:
  • Insulator Flammability Rating = UL94V-0
  • Current Rating (A) = 3
  • Voltage Rating (VDC) = 500

Body Features:
  • Insulator Size (Units) = 7
  • Insulator Length (mm [in]) = 17.78 [0.700]
  • Row-to-Row Spacing (mm [in]) = 7.62 [0.300]
  • Centerline (mm [in]) = 2.54 [0.100]
  • Insulator Material = Thermoplastic Polyester

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Environmental:
  • Operating Temperature (°C) = -65 – +125

Other:
  • Brand = AMP
  • Comment = 2x109 Ohms

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.