Home > Products > Relays > Product Feature Selector > Product Details

CUA-41-70001 Product Details

Product Photo
CUA-41-70001
(2-1393138-8)
TE Internal Number: 2-1393138-8
Time Delay Relays
Product Highlights:
  • CU Series
  • Input Voltage = 120 VAC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = CU
  • Termination Type = 4.75 [0.187] Quick Disconnect

Electrical Characteristics:
  • Input Voltage (VAC) = 120
  • Contact Rating = 10A @ 30 VDC or 277 VAC

Contact Features:
  • Mounting Options = Socket
  • Mode of Operation = Delay on Operate
  • Delay Time = 1 second
  • Type of Control = Fixed
  • Repeatability, Max. = ± 3%
  • Contact Base Material = Silver Cadmium Oxide
  • Approx. Dimensions (L x W x H) (mm [in]) = 38.90 x 35.70 x 48.40 [1.532 x 1.406 x 1.907]
  • Enclosure Type = Yellow Plastic Case

Configuration Features:
Industry Standards:
Conditions for Usage:
  • Temperature Range (°C) = -10 – +55

Other:
  • Brand = Potter & Brumfield

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.