Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Connector & Housing Type :
Receptacle
-
Sealable :
No
-
Connector System :
Wire-to-Wire, Wire-to-Board
Configuration Features
-
Number of Positions :
24
-
Number of Rows :
2
-
Insertion Force (Newton):
4
-
Number of Signal Positions :
24
Electrical Characteristics
-
Operating Voltage (VAC):
600
Housing Features
-
Housing Color :
Natural
-
Housing Material :
Nylon
-
Centerline (Pitch) :
4.2 mm [ .165 in ]
Dimensions
-
Product Width :
11.7 mm [ .46 in ]
-
Connector Height :
18.8 mm [ .74 in ]
-
Row-to-Row Spacing :
4.2 mm [ .165 in ]
-
Product Length :
51.7 mm [ 2.04 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-55 – 105
Identification Marking
-
Circuit Identification Feature :
With
Industry Standards
-
Compatible With Approved Standards Products :
UL E28476
-
UL Flammability Rating :
UL 94V-2
-
Compatible With Agency/Standards Products :
UL, CSA, VDE
Packaging Features
-
Packaging Method :
Package
-
Packaging Quantity :
1