Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Contact Features
-
Contact Mating Area Plating Material Thickness :
.08 µm [ 3.14 µin ]
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Copper Alloy
-
Memory Socket Type :
Memory Card
-
Contact Mating Area Plating Material :
Gold Flash
-
Socket Style :
DIMM
-
Contact Underplating Material :
Nickel
-
PCB Contact Termination Area Plating Material Thickness :
3 µm [ 118.1 µin ]
Termination Features
-
Termination Post & Tail Length :
4 mm [ .157 in ]
-
Insertion Style :
Direct Insert
Mechanical Attachment
-
PCB Mount Retention :
With
-
Mating Alignment :
With
-
Mating Alignment Type :
Center
-
PCB Mount Retention Type :
Retention Clip/Post
-
Mount Angle :
Vertical
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.