Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Body Features
-
Primary Product Color :
Black
Mechanical Attachment
-
PCB Mount Alignment :
Without
-
Mating Alignment :
With
-
PCB Mount Retention Type :
Boardlock
-
Mating Retention :
With
-
PCB Mount Retention :
With
-
Mating Retention Type :
Latch
Industry Standards
-
Compatible With Approved Standards Products :
CSA 1935071 | UL 1977
-
UL Flammability Rating :
UL 94V-0
-
Compatible With Agency/Standards Products :
CSA | UL
Packaging Features
-
Packaging Method :
Box & Tray | Package
-
Packaging Quantity :
1
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.