Home > Products > Socket/Card Products > Product Feature Selector > Product Details

1888669-1 Product Details

Product Photo
1888669-1
 
TE Internal Number: 1888669-1
Memory Sockets
Product Highlights:
  • Socket Type = Memory Card
  • Socket Style = DIMM
  • Gold (30) Contact Plating, Mating Area, Material
  • 240 Positions
  • DRAM Type = Double Data Rate (DDR) II (Low Profile)
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
  • Keying = Standard

Electrical Characteristics:
Termination Features:
Body Features:
Contact Features:
  • Contact Plating, Mating Area, Material = Gold (30)
  • Contact Base Material = Phosphor Bronze
  • Retention Post(s) Location = Both Ends

Housing Features:
  • Housing Material = High Temperature Thermoplastic
  • Housing Color = Black
  • UL Flammability Rating = UL 94V-0

Configuration Features:
Industry Standards:
Operation/Application:
  • Application Type = Advanced Mezzanine Card (AMC), AdvancedTCA

Packaging Features:
  • Packaging Method = Tray

Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.