Home > Products > Relays > Product Feature Selector > Product Details

1887113-4 Product Details

Product Photo
1887113-4
 
TE Internal Number: 1887113-4
Industrial Relays (General Purpose)
Product Highlights:
  • Relay Type = Interface Plug-In Relay
  • Relay Style = Power
  • XT Series
  • Contact Arrangement = 1 Form C, SPDT, 1 C/O
  • Contact - Rated Current = 16 A
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
Body Features:
  • Insulation - Clearance/Creepage = 8.0mm Clearance 8.0mm Creepage
  • Polarized = No
  • Enclosure Color = Clear

Contact Features:
  • Relay Type = Interface Plug-In Relay
  • Mounting Options = Socket
  • Enclosure Type = Dust Cover
  • Contact Base Material = Silver Nickel 90/10
  • Approx. Dimensions (L x W x H) (mm [in]) = 29.0 x 13.7 x 26.7 [1.141 x .539 x 1.051]
  • Test Button = With
  • Contact Configuration = Single
  • Pin Configuration = Industry Standard 5mm
  • Terminal Assignment = 1 Form C
  • Number of Poles = 1

Housing Features:
  • Operate/Set Voltage (V) = 86.3 – 97.8

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • Approved Standards = VDE Component Mark, CE Mark, UL Recognized for Canada and US

Packaging Features:
  • Packaging Method = Carton Bar

Other:
  • Brand = Schrack

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.