Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
DRAM Type :
Double Data Rate (DDR) 2
Configuration Features
-
Number of Rows :
2
-
Number of Keys :
1
-
Number of Bays :
2
-
Module Orientation :
Right Angle
-
Number of Positions :
200
Electrical Characteristics
Body Features
-
Ejector Location :
Both Ends
-
Ejector Type :
Locking
-
Module Key Type :
SGRAM
-
Latch Material :
Stainless Steel
-
Latch Plating Material :
Tin
-
Connector Profile :
Low
Contact Features
-
PCB Contact Termination Area Plating Material :
Gold Flash
-
Contact Base Material :
Copper Alloy
-
Memory Socket Type :
Memory Card
-
Contact Underplating Material :
Nickel
-
Contact Mating Area Plating Material :
Gold (Au)
-
Contact Mating Area Plating Material Thickness (µm):
.76
Termination Features
-
Termination Method to PCB :
Surface Mount
-
Insertion Style :
Cam-In
Mechanical Attachment
-
PCB Mount Retention :
With
-
Mating Alignment Type :
Standard Keying
-
PCB Mount Retention Type :
Solder Peg
Housing Features
-
Housing Material :
High Temperature Thermoplastic
-
Centerline (Pitch) :
.6 mm [ .024 in ]
Dimensions
-
Stack Height :
4.6 mm [ .18 in ]
-
Row-to-Row Spacing :
5.6 mm [ .22 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
20
-
Packaging Method :
Box, Tray