Home > Products > Switches & Knobs > Product Feature Selector > Product Details

MRJ4304 Product Details

Product Photo
MRJ4304
(1825535-4)
TE Internal Number: 1825535-4
Rotary Switches
Product Highlights:
  • 12 Positions
  • Angle of Throw = 30.00 c
  • Actuator Style = Long Thin Knob
  • Code Type = 4 Poles
  • Straight Mount Angle
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • Contact Rating = 0.4 VA max @ 20 VDC or peak AC

Termination Features:
  • Solder Tail Contact Plating = Gold over Nickel

Body Features:
Contact Features:
  • Contact Base Material = Brass

Housing Features:
  • Housing Material = Epoxy

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Other:
  • Brand = Alcoswitch
  • Comment = Adjustable

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.