Home > Products > Switches & Knobs > Product Feature Selector > Product Details

1825069-1 Product Details

Product View
1825069-1
 
TE Internal Number: 1825069-1
Hardware and Accessories for Mechanical Switches
Product Highlights:
  • Accessory Type = Pushbutton Switch Boot Seal
  • Color = Black
  • Used With Switch Type Green Series Push Button Switches
  • RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Accessory Type = Pushbutton Switch Boot Seal
  • Color = Black

Configuration Features:
  • Used With Switch Type = Green Series Push Button Switches

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Other:
  • Brand = Alcoswitch
  • Comment = See Drawings 1805040 and 1805041 for switches.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.