Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
PCB Mount Orientation :
Right Angle
-
Number of Positions :
14
Electrical Characteristics
-
Contact Resistance (mΩ):
10
-
Insulation Resistance (MΩ):
5000
Body Features
-
Connector Profile :
Standard
-
Frame Style :
Closed
-
Sleeve Material :
Copper
Contact Features
-
Contact Base Material :
Beryllium Copper
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Type :
Pin
-
IC Socket Type :
DIP
-
Contact Fabrication :
Solid
-
Contact Mating Area Plating Material :
Tin
-
Mating Contact Type :
Four-Fingered
Termination Features
-
Termination Method to Printed Circuit Board :
Through Hole - Solder
-
Termination Post & Tail Length :
3.18 mm [ .125 in ]
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Dimensions
-
Profile Height from PCB :
22.86 mm [ .9 in ]
-
Row-to-Row Spacing :
7.62 mm [ .3 in ]
Packaging Features
-
Packaging Method :
Box & Tube, Tube