Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
Body Features
-
Sleeve Material :
Brass
-
Sleeve Plating Material :
Tin
Contact Features
-
Contact Mating Area Plating Material Thickness :
.762 µm [ 30 µin ]
-
Contact Base Material :
Beryllium Copper
-
Contact Mating Area Plating Material :
Gold (Au)
-
Contact Current Rating (Max) (A):
1
Termination Features
-
Termination Post & Tail Length :
2.9 mm [ .114 in ]
Mechanical Attachment
-
Connector Mounting Type :
Board Mount
Dimensions
-
Profile Height from PCB :
4.4 mm [ .173 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.