• English
Home > Products > Product Feature Selector > Product Details

177909-1 Product Details

Product Photo
177909-1
 
TE Internal Number: 177909-1
Power Double-Lock Connectors
Product Highlights:
  • Wire-to-Wire / Wire-to-Panel
  • Applies To Panel, Applies To Wire/Cable
  • Connector
  • Housing
  • Connector Style = Receptacle
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Connector Type = Housing
  • Termination Method to Wire/Cable = Crimp
  • Wire/Cable Type = Discrete Wire
  • Sealed = No

Mechanical Attachment:
  • Mating Retention Type = Latching
  • Panel Mount Retention = With
  • Panel Mount Retention Type = Latch(es)

Electrical Characteristics:
  • Operating Voltage Reference = AC
  • Operating Voltage (VAC) = 300

Dimensions:
  • Panel Thickness (mm [in]) = 0.80 – 2.00 [0.031 – 0.078]

Body Features:
  • Wire Type = Stranded
  • Mating Retention = With

Contact Features:
  • Contact Type = Tab
  • Contact Layout = Matrix

Housing Features:
  • Connector Style = Receptacle
  • Centerline (mm [in]) = 3.96 [0.156]
  • Housing Material = Nylon 6/6
  • Housing Color = Natural
  • Mating Alignment = With
  • Mating Alignment Type = Polarization
  • UL Flammability Rating = UL 94V-0

Configuration Features:
Industry Standards:
Environmental:
  • Operating Temperature (°C [°F]) = -30 – +105 [-22 – +221]

Conditions for Usage:
  • Applies To = Panel, Wire/Cable
  • Glow Wire Rating = Standard Part - Not Glow Wire
  • For Use With = Plug Housing

Operation/Application:
  • Application Use = Wire-to-Wire / Wire-to-Panel
  • Contact Transmits (Typical Application) = Signal (Data)/Power

Packaging Features:
  • Packaging Method = Bag
  • Packaging Quantity = 100

Other:
  • Brand = AMP
  • Comment = Applicable Plate P/N:177919,Receptacle Contact:177914,177915

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel