Home > Products > Two-Piece Power Connectors > Product Feature Selector > Product Details

1766501-1 Product Details

Product View
1766501-1
 
TE Internal Number: 1766501-1
ATCA Power Connectors and Hardware
Product Highlights:
  • Connector
  • AdvancedATCA Application
  • Female
  • Inserts = Without
  • Vertical Mount Angle
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Gender = Female
  • Mount Angle = Vertical
  • Number of Active Positions = 22

Termination Features:
  • Solder Tail Contact Plating = Tin over Nickel

Body Features:
  • Location = Back Plane
  • Selectively Loaded = See Print for Loaded Positions

Contact Features:
  • Contact Plating, Mating Area, Material = Gold (30)
  • Contact Base Material = Copper Alloy

Housing Features:
  • Inserts = Without
  • Housing Material = Thermoplastic - GF
  • Housing Color = Gray
  • UL Flammability Rating = UL 94V-0

Industry Standards:
Operation/Application:
  • Application = AdvancedATCA

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.