• English
Home > Products > Input/Output (Box to Box) > Product Feature Selector > Product Details

1761987-9 Product Details

Product Photo
1761987-9
 
TE Internal Number: 1761987-9
Pluggable Connectors, Cages & Accessories
Product Highlights:
  • QSFP Application
  • Connector
  • Connector Style = Receptacle
  • 38 Positions
  • Double Sided (Belly-to-Belly) PCB Mount
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
  • PCB Mount = Double Sided (Belly-to-Belly)

Contact Features:
Housing Features:
  • Connector Style = Receptacle
  • Housing Color = Black
  • UL Flammability Rating = UL 94V-0
  • Housing Material = Liquid Crystal Polymer (LCP)

Configuration Features:
  • Number of Positions = 38

Industry Standards:
Operation/Application:
Packaging Features:
  • Packaging Method = Reel

Other:
  • Brand = TE Connectivity

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel