Home > Products > Relays > Product Feature Selector > Product Details

PT22B012B Product Details

Product Photo
PT22B012B
(1721239-2)
TE Internal Number: 1721239-2
Industrial Relays (General Purpose)
Product Highlights:
  • Relay Type = Miniature Relay
  • Relay Style = General
  • PTH Series
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 12 A
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
Body Features:
  • Enclosure Color = Clear
  • Type = Ice Cube

Contact Features:
Housing Features:
  • Operate/Set Voltage (V) = 9

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C, Reflow solder capable to 245°C, Reflow solder capable to 260°C, Pin-in-Paste capable to 245°C, Pin-in-Paste capable to 260°C
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • Approved Standards = TUV Approved, CQC Approved, UL Recognized for Canada and US

Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.