Home > Products > Attenuators and Switches > Product Feature Selector > Product Details

1693560-5 Product Details

3D Generated Image
1693560-5
 
TE Internal Number: 1693560-5
Fiber Optic Attenuators
Product Highlights:
  • Attenuator - Fiber Optic
  • Fiber Optic Attenuator Type = Broadband Bandpass
  • Attenuation = 5.0 dB
  • Attenuator Style = Build Out
  • Operating Wavelength = 1260 - 1360 nm, 1430 - 1625 nm
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • Attenuation (dB) = 5.0
  • Operating Wavelength (nm) = 1260 – 1360, 1430 – 1625
  • Attenuation Value = Fixed

Termination Features:
  • Mode = Singlemode

Body Features:
  • Attenuator Style = Build Out
  • Reflectance (less than or equal) (dB) = -55
  • Fiber Packaging Style = Medium Duty

Industry Standards:
Other:
  • Brand = AMP
  • Comment = Designed to comply with Telcordia GR-910

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.