Home > Products > Appliance Connectors > Product Feature Selector > Product Details

151918 Product Details

Product View
151918
 
TE Internal Number: 151918
Fluorescent Tube Socket
Product Highlights:
  • Lamp Socket
  • Insulation Support
  • Wire Range = 0.30-0.90² [22-18] mm [AWG]
  • None Finish
  • Brass Material
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Lamp Socket
  • Insulation Support = Insulation Support
  • Finish = None
  • Material = Brass
  • Insulation Diameter (mm [in]) = 2.00-3.60 [.079-.142]

Body Features:
  • Wire Range (mm [AWG]) = 0.30-0.90² [22-18]
  • Stock Thickness (mm [in]) = 0.51 [0.020]

Industry Standards:
Packaging Features:
  • Packaging Method = Strip

Other:
  • Brand = AMP
  • Comment = For American Wall Plugs.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.