Home > Products > Terminators & Connection Devices > Product Feature Selector > Product Details

TXR54AB00-1206AI Product Details

Product View
TXR54AB00-1206AI
 
TE Internal Number: 150211-000
Braid, Fixed, Spin and Tinel Lock Adapters
Product Highlights:
  • Applies To Cable
  • Style = Tinel Lock
  • Connector Code = 54
  • Straight
  • Shell Size = 12, 12S, 7
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Style = Tinel Lock
  • Shell Size = 12, 12S, 7
  • Finish = Cadmium Plating over Electroless Nickel
  • Material = Aluminum Alloy
  • Color = Olive Drab

Electrical Characteristics:
Body Features:
Configuration Features:
  • Braid = Single 36 AWG Braid
  • Material Code = A

Industry Standards:
Conditions for Usage:
  • Applies To = Cable

Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.