Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Connector Assembly
-
RF Interface :
SMB
-
RF Connector Style :
Jack
-
Connector System :
Cable-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation :
Right Angle
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Body Material :
Brass
-
Body Plating Material :
Gold Flash
Contact Features
-
RF Connector Center Contact Underplating Material :
Nickel
-
RF Connector Center Contact Plating Material :
Gold (Au)
-
RF Connector Center Contact Material :
Brass
Termination Features
-
Termination Post & Tail Length :
3.94 mm [ .155 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Snap-On
-
Connector Mounting Type :
Panel Mount
-
RF Contact Captivation Method :
Mechanical
-
Detent :
Without
Dimensions
-
Profile Height from PCB :
9.06 mm [ .356 in ]
-
RF Connector Mated Outer Diameter (Approximate) :
4.75 mm [ .187 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 165 °C [ -85 – 329 °F ]
Operation/Application
-
Operating Frequency (GHz):
4
Other
-
Grade :
Mil-Type
-
Additional Features :
Solderless
-
Dielectric Material :
PTFE