• English
Home > Products > Removable Memory Products > Product Feature Selector > Product Details

146839-4 Product Details

Product View
146839-4
 
TE Internal Number: 146839-4
Removable Memory Products
Product Highlights:
  • 50 Positions
  • Format = CompactFlash™
  • CompactFlash™ Product Type = Header Only
  • Header Type = Type I
  • Lead Type = Surface Mount - Staggered leads
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Mount Angle = Vertical
  • Color = Black

Mechanical Attachment:
  • Holddowns = Without

Electrical Characteristics:
  • Shielded = No

Termination Features:
  • Solder Tail Contact Plating = Tin

Body Features:
  • CompactFlash™ Product Type = Header Only
  • Header Type = Type I
  • Lead Type = Surface Mount - Staggered leads

Contact Features:
  • Contact Plating, Mating Area, Material = Gold (30)
  • Vacuum Tape = With
  • Contact Base Material = Brass
  • Underplate Material = Nickel

Housing Features:
  • Housing Material = Liquid Crystal Polymer (LCP)
  • UL Flammability Rating = UL 94V-0
  • Centerline (mm [in]) = 1.27 [0.050]

Configuration Features:
Industry Standards:
Conditions for Usage:
  • Format = CompactFlash™

Packaging Features:
  • Packaging Method = Tube

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel