Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
Body Features
-
Insulation Material :
Nylon
Contact Features
-
Quick Disconnect Terminal Type :
Receptacle
-
Mating Tab Width :
6.35 mm [ .25 in ]
-
Mating Tab Thickness :
.81 mm [ .032 in ]
-
Terminal Orientation :
Straight
-
Contact Base Material :
Phosphor Bronze
-
Terminal Plating Material :
Tin
-
Crimp Type :
Compression Crimp
-
Barrel Type :
Closed
Mechanical Attachment
-
Mating Retention Type :
Dimple
Dimensions
-
Product Length :
25.04 mm [ .986 in ]
-
Wire Size (AWG):
14 – 12
-
Wire Size (mm²):
2 – 3
-
Wire Size (CMA):
4107 – 6530
Usage Conditions
-
Insulation Option :
Partially Insulated
Packaging Features
-
Packaging Quantity :
500
-
Packaging Method :
Box