Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Connection Type :
Plug-In
Electrical Characteristics
-
Coil Resistance (Ω):
1700
-
Contact Limiting Breaking Current (A):
5
-
Input Voltage (VAC):
250
-
Input Voltage (VDC):
250
-
Contact Voltage Rating (VDC):
250
-
Contact Voltage Rating (VAC):
250
-
Contact Switching Voltage (Max) (VDC):
250
-
Contact Switching Voltage (Max) (VAC):
250
-
Coil Magnetic System :
Monostable, DC
-
Power Consumption (mW):
800
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
1000
-
Coil Power Rating Class (mW):
600 – 800
-
Insulation Initial Dielectric Between Contacts and Coil (Vrms):
1500
-
Contact Limiting Continuous Current (A):
5
-
Contact Limiting Short-Time Current (A):
5
-
Contact Limiting Making Current (A):
5
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1000
-
Actuating System :
AC, DC
Body Features
-
Product Weight :
20 g [ .706 oz ]
Contact Features
-
Contact Current Class (A):
2 – 5
-
Contact Current Rating (Max) (A):
5
-
Contact Base Material :
Ag, Gold Flashed
-
Contact Number of Poles :
2
-
Contact Special Features :
Single Contact
-
Contact Plating Material :
Gold
Mechanical Attachment
-
Product Mount Type :
Socket
-
Product Mounting Feature Type :
Mounting Studs
Dimensions
-
Product Height :
30 mm [ 1.18 in ]
-
Product Length :
24 mm [ .944 in ]
-
Product Width :
19 mm [ .748 in ]
-
Width Class (Mechanical) (mm):
12 – 16
-
Height Class (Mechanical) (mm):
25 – 30
-
Length Class (Mechanical) (mm):
20 – 25
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 70
-
Environmental Ambient Temperature (Max) :
70 °C [ 158 °F ]
-
Environmental Ambient Temperature Class (°C):
50 – 70
Packaging Features
-
Packaging Method :
Box & Carton
Other
-
Additional Features :
Earth Terminal, Silver-Plated Terminals