Home > Products > Relays > Product Feature Selector > Product Details

IAC-5 Product Details

Product Photo
IAC-5
(1393028-4)
TE Internal Number: 1393028-4
Solid State Relays
Product Highlights:
  • Relay
  • Relay Type = Solid State - Input/Output Module
  • IAC Series
  • Switch Arrangement = 1 Form A (SPST-NO)
  • Current Rating = 0.05 A
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Relay
  • Series = IAC
  • Termination Type = Printed Circuit Terminals
  • Housing Style = Industry Standard

Electrical Characteristics:
  • Current Rating (A) = 0.05
  • Logic Voltage (VDC) = 5
  • Output Voltage, Max. (V) = 30
  • Output Current, Min. (A) = 0

Body Features:
  • Case Color = Yellow

Contact Features:
  • Relay Type = Solid State - Input/Output Module
  • Switch Arrangement = 1 Form A (SPST-NO)
  • Output Switching = Random
  • Output Type = DC
  • Mounting Options = Board Mount
  • Approx. Dimensions (L x W x H) (mm [in]) = 43.20 x 15.20 x 31.80 [1.702 x .598 x 1.252]
  • Coupling = Optical

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C
  • RoHS/ELV Compliance History = Converted to comply with RoHS directive
  • Approved Standards = UL Recognized, CSA Certified

Other:
  • Brand = Potter & Brumfield
  • Comment = Minimum Output Current >0 A

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.