Home > Products > Product Feature Selector > Product Details

1355307-1 Product Details

Line Drawing
1355307-1
 
TE Internal Number: 1355307-1
Timer Contacts
Product Highlights:
  • Accessory
  • Accessory Type = Seal Plug
  • Maxi-Power-Timer Series
  • Wire Range = 5.00-6.00² [10] mm [AWG]
  • Accepts Wire Insulation Diameter, Range = 4.70 - 5.31 mm
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Accessory
  • Accessory Type = Seal Plug
  • Series = Maxi-Power-Timer
  • Mating Area Interface Dimensions (mm [in]) = 9.50 x 1.20 [.374 x .047]

Body Features:
  • Wire Range (mm [AWG]) = 5.00-6.00² [10]
  • Single Wire Sealing System = Yes
  • Insulation Type = FLR (Thin Walled Cable)
  • Seal Material = Silicone

Industry Standards:
Conditions for Usage:
Packaging Features:
Other:
  • GET 0.64 Connector System = Yes
  • Brand = AMP
  • Comment = For sealed product refer to insulation diameter for proper sizing.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.