• English
Home > Products > Terminals & Splices > Product Feature Selector > Product Details

1241768-1 Product Details

Product View
1241768-1
 
TE Internal Number: 1241768-1
Micro-Power & Power Quadlok System
Product Highlights:
  • Applies To Printed Circuit Board
  • Connector
  • Header
  • Connector Style = Plug
  • 40 Positions
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Connector Type = Header
  • Termination Method to PC Board = Through Hole - Solder
  • Sealed = No

Body Features:
  • Staggered Centerline = Without
  • Material = PA 66

Contact Features:
Housing Features:
Configuration Features:
  • Number of Positions = 40
  • Fiber Optic Contacts = Without
  • Number of 2.8 Tab Contacts = 16
  • GET 0.64 Connector System = No

Industry Standards:
Conditions for Usage:
  • Applies To = Printed Circuit Board
  • Mates with Centerline = 2.54 x 2.54 [.100 x .100]

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel