Home > Products > Pin & Socket Connectors > Product Feature Selector > Product Details

1218124-5 Product Details

Product Photo
1218124-5
 
TE Internal Number: 1218124-5
Subminiature D Pins/Sockets for MIL-C-24308 and MIL-C-39029
Product Highlights:
  • Connector
  • Product Series = 109
  • Connector Style = Plug
  • Contact Type = Pin
  • Density = Standard
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Termination Features:
Body Features:
Contact Features:
  • Contact Type = Pin
  • Contact Size = 20
  • Contact Base Material = Brass
  • Contact Plating, Mating Area, Material = Gold

Housing Features:
  • Connector Style = Plug

Configuration Features:
Industry Standards:
  • Government/Industry Qualification = Yes
  • Government/Industry Part Number = M24308/24-5F
  • RoHS/ELV Compliance = Not ELV/RoHS compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C, Reflow solder capable to 245°C, Reflow solder capable to 260°C, Pin-in-Paste capable to 245°C, Pin-in-Paste capable to 260°C
  • NASA Qualification = No

Conditions for Usage:
  • Applies To = Printed Circuit Board

Other:
  • Brand = AMP
  • Comment = For solder dip product see part number 1-1218124-0.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.