Home > Products > RF & Coax > Product Feature Selector > Product Details

1064553-1 Product Details

No Image Available
1064553-1
 
TE Internal Number: 1064553-1
RF Coax Cable Assemblies
Product Highlights:
  • 2 Connectorized Ends
  • SSMT Application
  • Type of Connector = SSMT Right Angle Jack to SMA Bulkhead Jack
  • Assembly Length = 200.00 mm
  • RoHS compliant, ELV compliant
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Type of Connector = SSMT Right Angle Jack to SMA Bulkhead Jack
  • Dielectric Material = Polypropylene
  • Shield Material = Copper Wire

Electrical Characteristics:
  • Frequency = DC - 6 GHz
  • Connector Impedance (Ω) = 50
  • Voltage (VAC) = 250
  • Insulation Resistance (MΩ) = 1,000

Body Features:
Contact Features:
  • Contact Base Material = Beryllium Copper
  • Contact Plating, Mating Area, Material = Gold
  • Center Contact Plating = Gold

Configuration Features:
  • Conductor (Wire) Size = 30 AWG

Industry Standards:
Operation/Application:
  • Application = SSMT

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.