Home > Products > RF & Coax > Product Feature Selector > Product Details

1052604-1 Product Details

Product Photo
1052604-1
 
TE Internal Number: 1052604-1
SMA/QMA RF Connectors
Product Highlights:
  • Connector - RF
  • RF Connector Type = SMA
  • Jack
  • Applies To Printed Circuit Board
  • Without Snap-Lock
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Electrical Characteristics:
  • Impedance (Ω) = 50
  • Frequency = DC - 18 GHz
  • Insulation Resistance (MΩ) = 5,000

Body Features:
  • Snap-Lock = Without
  • Length (mm [in]) = 17.07 [0.672]
  • O-Ring Material = Silicone Rubber

Contact Features:
  • Center Contact Material = Beryllium Copper
  • Center Contact Plating = Gold

Industry Standards:
Conditions for Usage:
Other:
  • Brand = AMP
  • Comment = Hermetically Sealed

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.