• English
Home > Products > RF & Coax > Product Feature Selector > Product Details

1050525-1 Product Details

Product Photo
1050525-1
 
TE Internal Number: 1050525-1
SMA/QMA RF Connectors
Product Highlights:
  • Applies To Coaxial Cable
  • Connector - RF
  • RF Connector Type = SMA
  • Plug
  • Without Snap-Lock
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector - RF
  • RF Connector Type = SMA
  • Gender = Plug
  • Retractable Collar = Without
  • Dielectric Material = TFE Fluorocarbon
  • Coupling Nut Material = Stainless Steel
  • Coupling Nut Finish = Passivated

Mechanical Attachment:
Electrical Characteristics:
  • Frequency = DC - 18 GHz
  • Insulation Resistance (MΩ) = 5,000

Termination Features:
Dimensions:
Body Features:
  • Snap-Lock = Without
  • Body Style = Straight
  • Body Material = Stainless Steel
  • Body Finish = Gold
  • Gasket Material = Silicone Rubber
  • Retaining Ring Material = Beryllium Copper

Contact Features:
  • Center Contact = With
  • Center Contact Material = Beryllium Copper
  • Center Contact Plating = Gold over Copper

Configuration Features:
Industry Standards:
Conditions for Usage:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel