Home > Products > > .050 Inch Centerline > Product Feature Selector > Product Details

1-966195-5 Product Details

3D Generated Image
1-966195-5
 
TE Internal Number: 1-966195-5
2.5mm Centerline Connector System (AMP DUOPLUG)
Product Highlights:
  • Connector
  • 2.50 mm Centerline
  • Connector Assembly
  • Connector Style = Receptacle
  • Contact Type = Socket
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Connector Type = Connector Assembly
  • Wire/Cable Type = Discrete Wire
  • Industry Application = Fully-Automatic Machine, Hand Tool, Semi-Automatic Machine
  • Wire Size (mm² [AWG]) = 0.32
  • Wire Insulation Diameter (mm [in]) = 1.20 – 1.40 [0.047 – 0.055]
  • Termination Method to Wire/Cable = Insulation Displacement Crimp (IDC)
  • Color = Natural

Body Features:
Contact Features:
  • Contact Type = Socket
  • Contact Base Material = Phosphor Bronze
  • Contact Plating, Mating Area, Material = Pre-Tin

Housing Features:
  • Connector Style = Receptacle
  • UL Flammability Rating = UL 94V-0

Industry Standards:
Conditions for Usage:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.