Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rectangular Power Connector Type :
Housing
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Board, Wire-to-Wire
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
18
-
Number of Rows :
2
Electrical Characteristics
-
Operating Voltage (VAC):
600
Contact Features
-
Contact Retention Within Housing :
Without
-
Contact Type :
Socket
Housing Features
-
Centerline (Pitch) :
4.2 mm [ .165 in ]
-
Housing Material :
Nylon
Dimensions
-
Product Length :
39.1 mm [ 1.54 in ]
-
Product Width :
18.8 mm [ .74 in ]
-
Connector Height :
11.7 mm [ .461 in ]
-
Row-to-Row Spacing :
4.2 mm [ .165 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Industry Standards
-
Compatible With Approved Standards Products :
UL E28476
-
Compatible With Agency/Standards Products :
VDE
-
UL Flammability Rating :
UL 94V-0
-
Glow Wire Rating :
Standard Part - Not Glow Wire
Packaging Features
-
Packaging Quantity :
1
-
Packaging Method :
Package