Home > Products > Filters > Product Feature Selector > Product Details

RJ45-8X Product Details

Product Photo
RJ45-8X
(1-6609214-1)
TE Internal Number: 1-6609214-1
EMI/RFI Filters and Accessories
Product Highlights:
  • Filter - EMI/RFI
  • Filter Type = Signal
  • X Series
  • Signal RJ Jack Application
  • Mount Style = Printed Circuit Mount
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
  • Shield Style = None

Termination Features:
Body Features:
Housing Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • Approved Standards = UL Recognized, CSA Certified

Operation/Application:
Other:
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.