Home > Products > Wire & Cable > Product Feature Selector > Product Details

1-57051-9 Product Details

Product View
1-57051-9
 
TE Internal Number: 1-57051-9
Flat Ribbon Cable
Product Highlights:
  • 1.00 mm Centerline
  • Wire Size - Details = 28 (7/36TC)
  • Number of Conductors = 10
  • Ribbon Cable Outside Conductor Spacing = 9.00 mm
  • Width = 10.00 mm
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • Voltage Rating (VAC) = 150
  • Impedance (Ω) = 80
  • Cross Talk (Near End) (%) = 4.0
  • Cross Talk (Far End) (%) = 6.0
  • Capacitance (pF/ft) = 18.3
  • Propagation Delay (ns/ft) = 1.47

Dimensions:
  • Height (mm [in]) = 0.79 [0.031]

Body Features:
  • Centerline (mm [in]) = 1.00 [0.039]
  • Width (mm [in]) = 10.00 [0.394]
  • UL Listing = AWM Style 2678

Industry Standards:
Conditions for Usage:
Packaging Features:
  • Packaging Quantity = 100 Ft. Reel

Other:
  • Brand = Madison Cable

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.