Home > Products > Product Feature Selector > Product Details

1-5316077-1 Product Details

Product Photo
1-5316077-1
 
TE Internal Number: 1-5316077-1
0.6mm Free Height
Product Highlights:
  • Connector
  • Connector Style = Receptacle
  • Family Name = Free Height
  • .60 mm Centerline
  • 160 Positions
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • PCB Mounting Orientation = Vertical
  • Keyed = Yes
  • Industry Application = Board-to-Board (Personal Systems/Computers)

Dimensions:
Body Features:
Contact Features:
Housing Features:
  • Connector Style = Receptacle

Industry Standards:
Conditions for Usage:
  • Applies To = Printed Circuit Board

Packaging Features:
Product Availability:
  • Region = Americas, Asia/Pacific

Other:
  • Industry = Consumer-PC
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.