Home > Products > Attenuators and Switches > Product Feature Selector > Product Details

1-5209250-5 Product Details

Product View
1-5209250-5
 
TE Internal Number: 1-5209250-5
Fiber Optic Attenuators
Product Highlights:
  • Attenuator - Fiber Optic
  • Fiber Optic Attenuator Type = Broadband Bandpass
  • Attenuation = 15.0 dB
  • Attenuator Style = Build Out
  • Operating Wavelength = 1260 - 1360 nm
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • Attenuation (dB) = 15.0
  • Operating Wavelength (nm) = 1260 – 1360
  • Attenuation Value = Fixed

Termination Features:
  • Mode = Singlemode

Body Features:
  • Attenuator Style = Build Out
  • Reflectance (less than or equal) (dB) = -55
  • Fiber Packaging Style = Medium Duty

Industry Standards:
Other:
  • Brand = AMP
  • Comment = Designed to comply with Telcordia GR-910

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.