Home > Products > >= 10 amps < 20 amps/Circuit Max. > Product Feature Selector > Product Details

1-480424-0 Product Details

Product View
1-480424-0
 
TE Internal Number: 1-480424-0
.200" Centerline, 250 V, 13 A max.
Product Highlights:
  • Commercial MATE-N-LOK Product Line
  • Connector
  • Housing
  • Connector Style = Plug
  • Contact Type = Socket
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Line = Commercial MATE-N-LOK
  • Product Type = Connector
  • Connector Type = Housing
  • Termination Method to Wire/Cable = Crimp
  • Wire/Cable Type = Discrete Wire
  • Industry Application = ATM Machines, Inkjet, MFP/LBP, Projector, RAILWAYPRODS, Scanner, TESTANDMEASURE, TMPOWERP, TMWIRE2BOARD
  • CSA File Number = LR7189
  • UL File Number = E28476

Mechanical Attachment:
  • Mating Retention Type = Detent Lock

Electrical Characteristics:
  • Contact - Rated Current (A) = 13
  • Operating Voltage Reference = AC
  • Operating Voltage (VAC) = 250

Body Features:
  • Contact Diameter (mm [in]) = 2.13 [0.084]
  • Number of Positions = 4
  • Number of Rows = 1
  • Mating Retention = With
  • Centerline (mm [in]) = 5.08 [0.200]

Contact Features:
  • Contact Type = Socket

Housing Features:
  • Connector Style = Plug
  • Housing Material = Nylon
  • Housing Color = Natural
  • UL Flammability Rating = UL 94V-2

Industry Standards:
Identification Marking:
  • Circuit Identification Feature = With

Conditions for Usage:
  • Applies To = Wire/Cable

Packaging Features:
  • Packaging Method = Box

Other:
  • Brand = AMP
  • Comment = Housing accepts double wire applications where individual insulation diameters do not exceed 2.92 [.115 ].; Used by the disk drive industry.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.