• English
Home > Products > >= 10 amps < 20 amps/Circuit Max. > Product Feature Selector > Product Details

1-480303-0 Product Details

Product Photo
1-480303-0
 
TE Internal Number: 1-480303-0
.200" Centerline, 250 V, 13 A max.
Product Highlights:
  • Commercial MATE-N-LOK Product Line
  • Wire-to-Wire
  • Applies To Wire/Cable
  • Connector
  • Housing
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Line = Commercial MATE-N-LOK
  • Product Type = Connector
  • Connector Type = Housing
  • Sealed = No
  • UL File Number = E28476
  • CSA File Number = LR 16455

Mechanical Attachment:
  • Mating Retention Type = Detent Lock
  • Panel Mount Retention = Without

Electrical Characteristics:
  • Operating Voltage Reference = AC
  • Operating Voltage (VAC) = 250

Body Features:
  • Mating Retention = With

Contact Features:
  • Contact Type = Socket
  • Contact Layout = In-Line

Housing Features:
  • Connector Style = Socket (Plug)
  • Housing Color = Natural
  • Centerline (mm [in]) = 5.08 [0.200]
  • Mating Alignment = With
  • Mating Alignment Type = Polarization
  • Housing Material = Nylon
  • UL Flammability Rating = UL 94V-2

Configuration Features:
  • Number of Positions = 3
  • Number of Rows = 1

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • VDE Tested = No
  • Agency/Standard = CSA, UL
  • UL Rating = Certified, Recognized

Identification Marking:
  • Circuit Identification Feature = With

Environmental:
  • Operating Temperature (°C [°F]) = -55 – +105 [-67 – +221]

Conditions for Usage:
  • Applies To = Wire/Cable
  • For Use With = Pin (Cap) Housing

Operation/Application:
  • Application Use = Wire-to-Wire

Packaging Features:
  • Packaging Method = Package
  • Packaging Quantity = 1

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel