Home > Products > Switches & Knobs > Product Feature Selector > Product Details

1-1825190-0 Product Details

Product Photo
1-1825190-0
 
TE Internal Number: 1-1825190-0
DIP & SIP Switches - Standard
Product Highlights:
  • Shunt
  • Shunt Type = DIP
  • 12 Positions
  • PCB Mount Style = Through Hole
  • 2.54 mm Centerline
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Shunt
  • Shunt Type = DIP
  • PCB Mount Style = Through Hole

Termination Features:
  • Solder Tail Contact Plating = Tin

Body Features:
  • Number of Positions = 12
  • Centerline (mm [in]) = 2.54 [0.100]
  • Centerline, Matrix (mm [in]) = 2.54 x 7.62 [.100 x .300]

Contact Features:
  • Auto-Insertable = No
  • Contact Base Material = Copper Alloy

Housing Features:
  • Housing Color = Black
  • Housing Material = PBT - GF
  • UL Flammability Rating = UL 94V-0

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Other:
  • Brand = Alcoswitch

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.