• English
Home > Products > Switches & Knobs > Product Feature Selector > Product Details

1-1825097-7 Product Details

Product Photo
1-1825097-7
 
TE Internal Number: 1-1825097-7
Pushbutton Switches
Product Highlights:
  • Switch
  • Not Tactile
  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Contact Rating = 0.4VA
  • Operating Function = Normally Open, Momentary
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Switch
  • Tactile = No
  • Series = TPB
  • Mount Angle = Vertical
  • Termination Type = Printed Circuit
  • Actuator Style = Round

Electrical Characteristics:
  • Contact Rating = 0.4VA

Dimensions:
  • Actuator Length (mm [in]) = 3.48 [0.137]
  • Bushing Diameter = 4.78 [.188]

Body Features:
  • Mount Style = Through-Hole
  • Actuator Profile = Extended
  • Actuator Color = Black
  • Bushing Style = Unthreaded
  • Case Material = Polyester
  • Actuator Material = Polyamide

Contact Features:
  • Contact Plating = Gold over Nickel

Housing Features:
  • Process Sealed = No
  • Low Profile = No

Configuration Features:
  • Configuration (Pole-Throw) = Double Pole - Single Throw
  • Operating Function = Normally Open, Momentary
  • Ganged = No
  • ESD Grounding Terminal = Without
  • Number of Actuators = Single
  • Illuminated = No
  • Dust Proof = No
  • Support Bracket = Without
  • Snap Action = Without

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 260°C, Wave solder capable to 240°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Conditions for Usage:
  • Temperature Rating = High

Operation/Application:
  • Actuator Force (g [oz]) = 260.00 [9.178]

Packaging Features:
  • Packaging Method = Loose Piece

Other:
  • Brand = Alcoswitch
  • Comment = No center terminal

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel