• English
Home > Products > > 5 amps < 10 amps Circuit Max. > Product Feature Selector > Product Details

1-1586038-8 Product Details

Product View
1-1586038-8
 
TE Internal Number: 1-1586038-8
VAL-U-LOK Series Connector System
Product Highlights:
  • Wire-to-Board
  • Applies To Printed Circuit Board
  • Connector
  • Glow Wire Rating = Standard Part - Not Glow Wire
  • Header
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Connector Type = Header
  • Termination Method to PC Board = Through Hole - Solder
  • PCB Mounting Orientation = Vertical
  • PCB Mount Alignment = Without
  • PCB Mount Retention = Without
  • Shrouded = Yes
  • Sealed = No
  • UL File Number = E28476
  • CSA File Number = 208567

Mechanical Attachment:
  • Mating Retention Type = Latching

Electrical Characteristics:
  • Contact Current Rating, Max. (A) = 9
  • Operating Voltage Reference = AC
  • Operating Voltage (VAC) = 600

Termination Features:
  • Wire/Cable Size (AWG) = 16 – 26
  • Wire/Cable Size (mm²) = 0.12 – 1.4
  • Tail Orientation = In-line
  • Tail Length (mm [in]) = 3.5 [0.138]

Dimensions:
  • PCB Thickness, Recommended (mm [in]) = 1.60 [0.063]
  • Length (X-Axis) (mm [in]) = 39.00 [1.5354]
  • Width (Z-Axis) (mm [in]) = 9.80 [0.386]
  • Profile Height (Y-Axis) (mm [in]) = 12.80 [0.504]

Body Features:
  • Header Type = Shrouded
  • Mating Retention = With
  • Selectively Loaded = No

Contact Features:
  • Contact Type = Pin
  • Contact Base Material = Brass
  • Contact Plating, Mating Area, Material = Tin
  • Contact Plating, Mating Area, Thickness (µm [μin]) = 2.54 [100]
  • Contact Plating, Termination Area, Material = Tin
  • Contact Plating, Termination Area, Thickness (µm [μin]) = 2.54 [100]
  • Contact Design = Square Post

Housing Features:
  • Connector Style = Plug
  • Centerline (mm [in]) = 4.20 [0.165]
  • Mating Alignment = With
  • Mating Alignment Type = Keyed
  • Housing Color = White
  • UL Flammability Rating = UL 94V-0

Configuration Features:
  • Number of Positions = 18
  • Number of Rows = 2

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 260°C, Wave solder capable to 240°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • Agency/Standard = CSA, UL
  • UL Rating = Recognized

Identification Marking:
  • Circuit Identification Feature = With

Environmental:
  • Operating Temperature (°C [°F]) = -40 – +105 [-40 – +221]

Conditions for Usage:
  • Applies To = Printed Circuit Board
  • Glow Wire Rating = Standard Part - Not Glow Wire

Operation/Application:
  • Application Use = Wire-to-Board
  • Contact Transmits (Typical Application) = Signal (Data)
  • Pick and Place Cover = Without

Packaging Features:
  • Packaging Method = Tray

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel