• English
Home > Products > > 5 amps < 10 amps Circuit Max. > Product Feature Selector > Product Details

1-1586019-6 Product Details

Product View
1-1586019-6
 
TE Internal Number: 1-1586019-6
VAL-U-LOK Series Connector System
Product Highlights:
  • Wire-to-Board, Wire-to-Board / Wire-to-Wire, Wire-to-Wire
  • Applies To Wire/Cable
  • Connector
  • Glow Wire Rating = Standard Part - Not Glow Wire
  • Housing
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Connector Type = Housing
  • Termination Method to Wire/Cable = Crimp
  • Sealed = No
  • UL File Number = E28476
  • CSA File Number = 208567

Mechanical Attachment:
  • Mating Retention Type = Latching

Electrical Characteristics:
  • Contact Current Rating, Max. (A) = 9
  • Operating Voltage Reference = AC
  • Operating Voltage (VAC) = 600

Dimensions:
  • Length (X-Axis) (mm [in]) = 34.80 [1.3701]
  • Width (Z-Axis) (mm [in]) = 20.00 [0.787]
  • Profile Height (Y-Axis) (mm [in]) = 11.80 [0.464]

Body Features:
  • Mating Retention = With
  • Selectively Loaded = No

Contact Features:
  • Contact Type = Socket
  • Contact Design = Dual Beam

Housing Features:
  • Connector Style = Receptacle
  • Centerline (mm [in]) = 4.20 [0.165]
  • Mating Alignment = With
  • Mating Alignment Type = Keyed
  • Housing Color = Natural
  • UL Flammability Rating = UL 94V-0

Configuration Features:
  • Number of Positions = 16
  • Number of Rows = 2

Industry Standards:
Identification Marking:
  • Circuit Identification Feature = With

Environmental:
  • Operating Temperature (°C [°F]) = -40 – +105 [-40 – +221]

Conditions for Usage:
  • Applies To = Wire/Cable
  • Glow Wire Rating = Standard Part - Not Glow Wire

Operation/Application:
  • Application Use = Wire-to-Board, Wire-to-Board / Wire-to-Wire, Wire-to-Wire
  • Contact Transmits (Typical Application) = Signal (Data)
  • Pick and Place Cover = Without

Packaging Features:
  • Packaging Method = Bag

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel