• English
Home > Products > RF & Coax > Product Feature Selector > Product Details

1-1478916-0 Product Details

Product Photo
1-1478916-0
 
TE Internal Number: 1-1478916-0
SMA/QMA RF Connectors
Product Highlights:
  • Applies To Coaxial Cable
  • Connector - RF
  • RF Connector Type = SMA
  • Plug
  • Without Snap-Lock
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector - RF
  • RF Connector Type = SMA
  • Gender = Plug
  • Retractable Collar = Without
  • Grade = Professional
  • Dielectric Material = PTFE
  • Coupling Nut Material = Stainless Steel
  • Coupling Nut Finish = Gold
  • Sealed = No
  • Isolated = No
  • Flats Dimension = 8.0 A/F

Mechanical Attachment:
Electrical Characteristics:
  • Impedance (Ω) = 50
  • Frequency = DC - 18 GHz

Termination Features:
Dimensions:
Body Features:
  • Snap-Lock = Without
  • Body Style = Straight
  • Body Material = Stainless Steel
  • Body Finish = Gold
  • Gasket Material = Silicone Rubber
  • Ferrule Material = Brass
  • Ferrule Plating = Gold
  • Retaining Ring Material = Stainless Steel
  • Polarized = No
  • Hexcrimp Dimension = 0.65 Sq + 2.8 + 3.4

Contact Features:
  • Center Contact = With
  • Center Contact Material = Brass
  • Center Contact Plating = Gold

Configuration Features:
Industry Standards:
  • Government/Industry Qualification = No
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Converted to comply with RoHS directive

Environmental:
  • Operating Temperature (Max.) (°C) = 165

Conditions for Usage:
Packaging Features:
  • Packaging Quantity = 100

Other:
  • Brand = Greenpar

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel