• English
Home > Products > RF & Coax > Product Feature Selector > Product Details

1-1478414-0 Product Details

Product View
1-1478414-0
 
TE Internal Number: 1-1478414-0
BNC RF Connectors
Product Highlights:
  • Connector - RF
  • Jack
  • Connector Style = Jack
  • Applies To Coaxial Cable
  • Coaxial Cable Termination Type = Solder/Clamp
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Electrical Characteristics:
Termination Features:
Dimensions:
  • Panel Thickness (mm [in]) = 2.00 – 5.00 [0.078 – 0.197]

Body Features:
  • Body Style = Bulkhead
  • Body Shape = Hexagonal
  • Body Material = Brass
  • Body Plating = Silver
  • Polarized = No
  • Flange and Thread Material = Brass
  • Lockwasher Material = Mild Steel
  • Lockwasher Plating = Silver
  • Gasket Material = White Silicone Rubber

Contact Features:
Housing Features:
  • Connector Style = Jack

Configuration Features:
Industry Standards:
  • Government/Industry Qualification = No
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Converted to comply with RoHS directive

Environmental:
  • Operating Temperature (Max.) (°C) = 165

Conditions for Usage:
Packaging Features:
  • Packaging Method = Individual
  • Packaging Quantity = 50

Other:
  • Brand = Greenpar

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel