Home > Products > Switches & Knobs > Product Feature Selector > Product Details

SMCD131AK Product Details

No Image Available
SMCD131AK
(1-1437602-5)
TE Internal Number: 1-1437602-5
Pushwheel Switches
Product Highlights:
  • Switch
  • SMCD Series
  • Code Type = 1-2-4-8 BCD
  • Termination Type = Printed Circuit
  • Mount = Front
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Switch
  • Series = SMCD
  • Code Type = 1-2-4-8 BCD
  • Termination Type = Printed Circuit
  • Mount = Front
  • Configuration (Pole-Throw) = Single Pole - Single Throw

Electrical Characteristics:
  • Contact Rating = 0.4 VA max @ 20 VDC or peak AC

Body Features:
  • Mount Style = Snap Detent

Configuration Features:
  • Wheel Markings = 0-9
  • Repeating Readout = Without

Industry Standards:
Other:
  • Brand = Alcoswitch

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.