Home > Products > Socket/Card Products > Product Feature Selector > Product Details

8060-1G5 Product Details

Product Photo
8060-1G5
(1-1437504-9)
TE Internal Number: 1-1437504-9
Transistor Sockets and Adapters
Product Highlights:
  • Socket
  • Terminal Style = Solder Pocket
  • Terminal Configuration = Contact
  • Lead Size Accepted = .41 mm
  • 3 Terminals
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Socket
  • Terminal Configuration = Contact
  • Product Series = 8060 Series
  • Package = TO-5
  • Sleeve Material = Brass
  • Profile = Low

Electrical Characteristics:
  • Lead Length Accepted (mm [in]) = 3.96 – 5.54 [0.156 – 0.218]
  • Pin Circle Diameter (mm [in]) = 2.54 [0.100]

Termination Features:
  • Terminal Plating = Gold

Body Features:
  • Terminal Style = Solder Pocket
  • Number of Terminals = 3
  • Sleeve Material Plating = Gold
  • Socket Type = Transistor
  • Terminal Material = Beryllium Copper
  • Insulator Material = Fluoropolymer

Configuration Features:
  • Lead Size Accepted (mm [in]) = 0.41 [0.016]

Industry Standards:
Environmental:
  • Operating Temperature (°C) = -55 – +125

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.