Home > Products > Relays > Product Feature Selector > Product Details

7022AK Product Details

Product Photo
7022AK
(1-1423162-8)
TE Internal Number: 1-1423162-8
Time Delay Relays
Product Highlights:
  • 7000 Electropneumatic Timing - Industrial Series
  • Input Voltage = 110 VAC, 120 VAC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 240 VAC
  • Mounting Options = Panel Mount
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = 7000 Electropneumatic Timing - Industrial
  • Termination Type = Screw Terminal

Electrical Characteristics:
  • Input Voltage (VAC) = 110, 120
  • Contact Rating = 10A @ 240 VAC

Contact Features:
  • Mounting Options = Panel Mount
  • Mode of Operation = Off-Delay
  • Delay Time = 1 second to 300 seconds
  • Type of Control = Knob
  • Repeatability, Max. = ± 10%
  • Approx. Dimensions (L x W x H) (mm [in]) = 114.80 x 65.30 x 71.90 [4.523 x 2.572 x 2.832]

Configuration Features:
Industry Standards:
Conditions for Usage:
  • Temperature Range (°C) = -30 – +75

Other:
  • Brand = Agastat

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.